IESNA:LM-63-2002
[TEST]P1644136
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1A-750-U-T2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 18W 70CRI 5000K FIXTURE w/ TYPE I DISTRIBUTION OPTIC
[LAMP] (16) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.15A 18.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2890.8
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 18.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 70 75 85 90 95 105 115 125 135 145 155 165 175 180 
337.1 373.5 417.3 448.9 464.9 473.7 485.0 493.8 496.9 508.2 533.0 567.1 604.1 654.4 720.8 
787.9 843.6 886.0 932.6 994.4 1071.3 1145.2 1149.0 1069.0 898.1 573.6 287.2 194.9 143.7 104.9 76.2 
56.8 40.9 24.9 7.3 0.0 0.0 
337.1 372.8 416.7 448.9 466.0 474.3 485.2 495.2 498.0 508.2 532.2 566.7 602.8 652.1 718.7 
788.3 846.1 888.3 934.5 992.8 1074.4 1146.5 1153.8 1076.7 914.2 579.8 307.3 201.4 147.9 106.9 78.7 
59.9 41.6 25.5 7.7 0.0 0.0 
337.1 373.3 415.2 448.7 467.5 476.9 488.6 501.3 505.9 514.0 534.9 566.5 605.5 651.5 708.1 
779.9 846.1 895.6 938.5 993.2 1071.5 1162.0 1200.2 1155.5 1021.2 729.8 395.2 245.8 183.0 133.5 92.7 
66.4 45.3 30.3 13.8 0.0 0.0 
337.1 372.8 413.1 446.1 471.0 484.2 497.3 511.5 521.6 527.2 540.4 567.3 603.0 643.3 695.1 
749.4 814.0 872.5 925.1 983.4 1052.1 1162.8 1233.6 1227.5 1131.5 914.4 545.8 327.9 232.3 177.3 132.6 
83.1 53.3 32.8 15.0 0.0 0.0 
337.1 370.5 409.0 443.2 470.4 491.7 508.4 525.3 540.4 549.3 557.1 572.9 601.8 638.3 680.3 
734.2 791.2 848.4 911.1 972.5 1039.3 1136.7 1275.8 1344.9 1313.8 1173.7 846.3 496.3 300.1 222.4 
172.9 121.1 76.9 47.6 19.8 0.2 0.0 
337.1 364.9 401.2 435.1 466.0 492.7 519.5 540.6 561.9 580.7 595.7 608.9 624.5 649.0 685.3 
731.3 788.5 857.8 936.2 1013.0 1076.3 1129.0 1213.8 1359.3 1464.0 1453.7 1281.0 907.5 515.3 266.5 
166.3 119.1 69.8 43.9 18.8 1.3 0.0 
337.1 360.3 389.8 421.5 453.3 485.2 517.6 549.8 582.3 613.9 645.0 671.3 693.7 711.6 734.0 
768.0 815.9 873.9 939.7 1012.2 1081.1 1141.5 1202.5 1306.9 1520.6 1753.3 1870.9 1798.0 1431.4 874.1 
431.5 186.5 88.8 46.2 18.6 2.3 0.0 
337.1 354.5 377.0 404.8 435.3 466.4 498.8 538.1 579.2 622.0 669.4 713.7 753.4 798.5 842.6 
896.3 960.0 1023.9 1100.3 1164.7 1235.9 1307.7 1376.3 1464.8 1585.1 1797.1 2185.4 2512.5 2487.9 2009.8 
1451.7 942.6 491.5 159.2 64.8 11.5 0.0 
337.1 350.5 369.3 393.5 421.1 451.0 482.9 518.4 559.4 604.5 649.8 694.1 738.2 786.4 843.4 
914.2 995.7 1088.0 1193.7 1295.8 1385.7 1461.5 1534.8 1608.1 1704.4 1851.0 2119.4 2493.1 2620.5 
2287.6 1744.5 1128.3 563.5 228.1 77.3 17.3 0.0 
337.1 348.2 363.4 383.5 409.4 435.3 465.6 498.6 536.0 577.1 619.1 659.4 699.3 742.3 796.2 
860.6 939.5 1037.0 1146.5 1266.4 1385.0 1493.6 1600.0 1704.6 1811.5 1950.9 2189.4 2504.6 2616.3 
2408.1 1976.3 1290.8 617.4 242.1 98.8 24.0 0.0 
337.1 342.8 351.9 364.7 381.4 400.0 420.7 443.2 468.7 496.1 523.4 547.9 568.1 590.9 620.8 
659.4 708.3 770.1 842.0 919.9 998.4 1073.8 1152.1 1242.8 1352.9 1522.5 1797.3 2090.4 2059.7 1801.3 
1467.5 891.5 349.4 130.5 51.4 12.5 0.0 
337.1 340.7 346.7 355.9 367.6 380.6 393.9 406.5 420.5 433.2 444.7 451.0 452.2 451.0 451.4 
456.0 468.7 489.6 523.2 563.1 611.2 668.2 727.9 802.1 898.4 1050.8 1299.4 1473.6 1349.7 1138.4 
914.9 524.7 209.1 81.0 33.0 8.8 0.0 
337.1 335.9 339.2 344.6 350.7 356.5 360.3 361.1 359.7 354.7 345.1 330.6 312.7 292.0 271.1 
253.6 240.6 232.7 232.3 239.4 253.8 272.8 294.7 321.0 360.1 426.3 505.9 512.8 400.0 306.6 
252.9 165.8 86.3 43.2 21.1 7.7 0.0 
337.1 333.4 331.7 330.2 325.4 318.3 306.2 290.5 274.5 258.8 241.7 228.7 217.4 208.0 200.3 193.8 
188.0 183.2 179.8 177.3 175.0 172.1 168.8 162.7 151.2 137.2 120.7 107.2 95.5 84.4 72.7 61.0 48.0 33.8 20.3 7.5 
0.0 
337.1 329.0 323.1 314.6 303.1 289.5 276.5 264.0 252.7 242.1 233.1 226.0 220.4 214.3 207.6 201.1 
194.7 187.8 180.9 174.8 168.4 161.0 152.3 142.0 131.6 121.6 112.6 103.2 93.4 83.1 72.1 60.6 45.3 29.7 17.1 4.6 
0.0 
337.1 325.8 315.8 303.1 289.3 277.8 269.4 262.1 254.8 248.6 243.8 239.2 232.3 224.5 215.6 206.8 
198.2 190.3 184.9 181.7 177.1 170.2 162.5 155.6 147.7 138.3 128.5 117.0 104.6 92.1 78.1 62.5 47.2 32.4 18.8 3.6 
0.0 
337.1 322.7 309.8 294.7 282.6 275.7 272.2 269.0 266.1 262.6 257.5 250.4 240.6 229.6 218.3 207.2 
198.0 190.7 187.8 186.9 183.8 182.1 182.6 178.8 172.1 158.1 146.6 134.1 120.5 106.3 91.9 76.9 56.4 40.7 21.9 1.0 
0.0 
337.1 319.6 304.3 289.1 280.1 277.6 278.2 279.5 279.9 276.5 268.2 256.3 241.9 227.9 214.1 202.6 
192.8 186.5 184.9 182.3 179.2 179.2 180.7 174.8 169.6 161.9 151.6 141.4 130.3 116.1 103.0 80.0 63.1 45.7 26.3 0.2 
0.0 
337.1 316.6 299.5 285.7 279.9 281.1 285.3 290.5 293.3 289.1 277.0 259.0 239.2 220.8 204.3 192.4 
185.5 181.9 179.6 174.0 167.7 167.1 162.7 160.2 156.0 148.1 139.9 131.6 121.1 110.7 93.8 78.1 59.9 44.7 22.8 0.0 
0.0 
337.1 315.4 297.4 284.7 280.9 284.7 292.2 299.9 304.3 298.9 283.9 261.3 235.2 211.2 194.0 187.1 
189.0 189.7 182.6 167.9 158.5 155.0 152.3 150.4 145.4 139.1 132.6 123.7 113.2 102.3 86.1 72.3 54.9 41.4 18.8 0.0 
0.0 
337.1 313.5 295.6 283.2 281.1 286.6 295.8 305.0 309.3 303.7 286.8 260.5 228.7 201.1 184.9 180.3 
186.7 186.7 168.4 155.0 151.6 148.7 148.9 147.7 143.1 138.9 134.9 128.0 117.4 102.3 85.6 69.6 51.6 33.8 13.4 0.0 
0.0 
337.1 313.9 296.4 283.2 280.7 286.2 295.6 305.2 310.6 305.4 289.1 262.1 230.2 201.8 184.4 179.4 
186.1 185.7 165.6 153.1 150.6 147.7 148.1 146.8 142.5 138.7 134.7 127.8 116.6 100.5 84.4 68.7 49.7 31.7 12.7 0.0 
0.0 
